??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAS73_74 - Butterfly Cylinder Lock/40 Series/50 Series
Bill of material
XAS73-H30-G7.5
Code
Type
50 Series
Lip Height
37.5、43.5、49.5、57.5、63.5、69.5
Lock cylinder
One-Shaped Lock Core
Base Material
ZDC5
Handle Material
ZDC5
Lock tongue material
S45C
Base Surface Treatment
Handle Surface Treatment
Lock tongue surface treatment
Galvanized
H
G
Applicable Door Thickness TS
1~16
Reference weight
0.1
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models