??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAS28 - Cylindrical lock 20 series seam height 20
Bill of material
XAS28
code
XAS28
type
20 Series
Lip height
20
Lock cylinder
Slotted lock cylinder
Base material
ZDC
Handle material
-
Lock cylinder material
ZDC
Lock tongue material
Q235
Foundation surface treatment
Bright chrome plating
Surface treatment of lock cylinder
Bright chrome plating
Handle surface treatment
-
Surface treatment of locking tab
Blue white zinc plating
Reference weight (kg)
0.071
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models