??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAS04 - Cylindrical Lock/20 Series.Stop Height 19~51.5
Bill of material
XAS04-H19
Code
XAS04
Type
20 Series
Lip Height
19、23、25
Lock cylinder
One-Word Type Lock Core
Base Material
ZDC5
Lock cylinder material
ZDC5
Lock tongue material
Q235
Base Surface Treatment
Bright Chrome Plating
Lock cylinder surface treatment
Bright Chrome Plating
Lock tongue surface treatment
Galvanized
Stop Height H
Applicable Door Thickness TS
1~13
Reference weight
0.18
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models