目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XAS/50
Vesta
Pneumatic actuators
Compact cylinders - ISO 21287
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/compact_iso_21287/accessories/xas_asmtab.prj},{NB=XAS/50-(ISO 21287)},{CODE=XAS/50},{BORE=50},{A2=80},{M=65},{M4=71},{Q=9},{Q1=15},{R=45},{S=7.5},{T=12},{T1=10.5},{U1=50},{U2=30},{W2=3},{PPATH=xas_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Vesta
Description
XAS - REAR HINGE HORIZONTAL MOUNTING
Bill of material
XAS/50
Code
XAS/50
XAS/50
Bore
50
50
mm
A2
80
80
mm
M
65
65
mm
M4
71
71
mm
ØQ
9
9
mm
ØQ1
15
15
mm
R
45
45
mm
S
7.5
7.5
mm
T
12
12
mm
T1
10.5
10.5
mm
U1
50
50
mm
U2
30
30
mm
W2
3
3
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型