??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAR15 - Dustproof Handle Lock/L-Shaped Handle/Single Point
Bill of material
XAR15-H100
Code
XAR15
Type
L-shaped handle
Lip Height
37
Lock cylinder
With Lock Cylinder
Base Material
ZDC5
Handle Material
ZDC5
Lock tongue material
S45C
Base Surface Treatment
Bright Chrome Plating
Handle Surface Treatment
Bright Chrome Plating
Lock tongue surface treatment
Blue-White Zinc Plating
H
mm
A
35 mm
A1
22 mm
E
25.2 mm
H1
80 mm
Reference weight
0.191 kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models