??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAQ91 - box handle
Bill of material
XAQ91-L148
code
XAQ91
type
Box handle, exterior type, automatic reset type
Body material
synthetic rubber
Cover/Mount Material
PA66
color
grey
L
148
L1
134
L2
196
L3
202
reference weight
0.03 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models