??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAQ51_52 - triangle handle
Bill of material
XAQ51-L60
code
type
Triangle handle, built-in type
material
ABS
color
L
60
L1
50
L2
70
H
21
D
φ9
B
30
b
12
reference weight
0.012 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models