??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAQ21 - Die casting handle / arc type / built-in type
Bill of material
XAQ21-L128
code
XAQ21
type
Built in type
type
Arc type
material
ADC
Surface treatment / color
Baked Silver
L
mm
B
17 mm
H
30 mm
L1
165 mm
h
9 mm
M
M5 mm
Reference weight
0.05 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models