??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAP89 - Anti-static type handle, quick installation type, dark type handle
Bill of material
XAP89-77
code
XAP89
type
Quick installation type
material
ABS carbon fiber
color
black
Specifications
A
77.0
A1
61.0
D
41.0
D1
20.5
C
17
G
6
T
3
Thickness of door panel
1.2~1.4.OR.1.6~1.8.OR.2~2.2
Hole Size a
TS.EQ.1.2~1.4,AA.EQ.33,TS.EQ.1.6~1.8,AA.EQ.33.2,TS.EQ.2~2.2,AA.EQ.33.4
Hole Size b
66
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models