??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAP80 - Anti-static type handle, exterior type, square handle
Bill of material
XAP80-L90
code
XAP80
type
Exterior type, bevel type
material
ABS carbon fiber
color
black
L
L1
110
d
6.4
d1
13.09
H
36
B
21
h
6.0
Reference Weight
0.02 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models