目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XANL/63
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/xanl_asmtab.prj},{NB=XANL/63},{CODE=XANL/63},{BORE=63},{A2=190},{M=75},{M4=81},{N=56.5},{Q=9},{T=12},{W=32},{PPATH=xanl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Vesta
Description
XANL - REAR HINGE VERTICAL MOUNTING “L” SERIES
Bill of material
XANL/63
Code
XANL/63
XANL/63
Bore
63
63
mm
A2
190
190
mm
M
75
75
mm
M4
81
81
mm
N
56.5
56.5
mm
ØQ
9
9
mm
T
12
12
mm
W
32
32
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型