??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAN51_57 - Round handle Positioning type Male thread mounting type
Bill of material
XAN51-D10-L80-H37
Code
Type
Positioning
Material
Surface Treatment
D
mm
L
mm
H
mm
M
5 mm
C
11 mm
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models