??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAM56 - Concealed handle built-in dustproof type
Bill of material
XAM56-A96
Code
XAM56
Types of
Dust cover
material
PC+ABS
COLOR
black
A
A1
58
D
60
D1
23
H
16
P
76
Q
32
a
41
b
63
Reference weight(kg/pcs)
0.040
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models