??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAM39 - Concealed handle/ Built-in type/Standard/Female thread fixing
Bill of material
XAM39-A55
code
XAM39
type
Standard Type
Mounting Hole
2 female threads
Back shape
abnormity
Material
ZDC
Surface Preparation (clolor)
White Plated Bronze
Suitable for the semiconductor industry
-
A
mm
A1
31.5 mm
D
40 mm
D1
31.5 mm
H
15.5 mm
H1
12.5 mm
L1
16 mm
Brackets L
32 mm
Brackets E
7 mm
Brackets Q
55 mm
Brackets H3
13.5 mm
Opening Size a
46 mm
Opening Size b
35 mm
Opening Size R
2 mm
Reference Weight
0.035 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models