??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAM35 - Concealed Handle,Standard Type,Internal Thread Fixing, Built-In Type
Bill of material
XAM35-A110
Code
Type
Standard Type
Mounting holes
2 Inner Thread
Material
Surface Treatment
A
A1
82
D
50
D1
23
C
7.5
G
12.5
T
5
P
96
a
36
b
90
Reference Weight
0.15
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models