??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAM32 - Concealed handle standard through-hole fixed/internal thread fixed internal type
Bill of material
XAM32-A164
code
XAM32
type
Standard cone type, 2 internal threads
material
ZDC+ABS
surface treatment
nickelage
A
164
Applicable plate thickness
0.5~3.5
Reference weight (kg/pcs)
0.19
It is recommended to use cross recessed round head tapping screws
M4x8
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models