??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAM31 - Concealed Handle,Standard Type,Through-Hole Fixed Type, Built-In Type
Bill of material
XAM31-A135
Code
XAM31
Types of
Standard 2-Hole
The main material
PP
Color
Black
A
135 mm
Applicable To Plate Thickness(mm)
15
Reference Weight (Kg/pcs)
0.044
Suggest using screw cross recessed flat head tapping screws
M4×12
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models