??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAL61_66 - Round Handle, Foldable Type, Type B
Bill of material
XAL61-D6-L120-H44
Code
Type
B-Type
Cost-Effectiveness
Economy Type
Material
Surface Treatment
D
6 mm
L
mm
H
44 mm
h
9 mm
M
4 mm
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models