??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAL51_56 - Round Handle, Foldable Type, Type A
Bill of material
XAL51-D8-L100-H50
Code
Type
Type A
Cost-Effectiveness
Economy Type
Material
Surface Treatment
D
8 mm
L
mm
H
50 mm
h
6 mm
M
5 mm
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models