??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAL21_22 - Round Handle, Foldable Type, Type B
Bill of material
XAL21-D6.5-L100-H51.5
Code
Type
B-Type
Cost-Effectiveness
Economy Type
Material
1215
Surface Treatment
D
6.5 mm
L
mm
H
51.5 mm
M
6 mm
C
14 mm
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models