??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAL01_06 - Round Handle. External Thread Type. Foldable Type. With Rubber Sleeve
Bill of material
XAL01-L100
Code
Types of
A-Type / With Rubber Sleeve
Material
Surface Treatment
mm
L
mm
B
9 mm
D
16 mm
M
10
C
16 mm
H
41.5 mm
ts
One To Three
A
mm
B1
mm
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models