??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK97_98 - Cantilever handle built-in type · L-type
Bill of material
XAK97-L75
code
type
Built-in type, L-type
material
ABS
surface treatment
-
color
L
L1
88
A
19.5
A1
6.5
H
17
H1
5.0
h
10.0
M
M5
Reference weight (kg/pcs)
0.03
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models