??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK61 - Small Pull Ring ¡¤ Quick Installation
Bill of material
XAK61-L30
Code
XAK61
Type
Quick Installation Type
Material
Zinc Alloy
Color
Chrome
L
30 mm
L1
25 mm
L2
24.9 mm
H
25 mm
H1
9 mm
B
8 mm
B1
5.2 mm
b
25 mm
a
5.4 mm
TS Door Thickness
1.2~1.5
Reference Weight£¨kg/pcs)
0.01
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models