??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK44 - Welded handle, exterior type • Curved
Bill of material
XAK44-L105
code
XAK44
type
arc
Mounting holes
2 through hole
material
SUS316
surface treatment
mirror reflection
L
mm
L1
120 mm
L2
62 mm
B
20 mm
H
30 mm
T
6 mm
h
5 mm
d
5.5 mm
reference weight
0.09 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models