??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK43 - Welded handle, exterior type • Curved
Bill of material
XAK43-L64
code
XAK43
type
arc
Mounting holes
4 countersunk holes
material
SUS316
surface treatment
mirror reflection
L
mm
L1
82 mm
L2
46 mm
A
16 mm
B
32 mm
B1
48 mm
H
36.5 mm
T
8 mm
h
4.0 mm
h1
5.5 mm
d
5 mm
D
9.5 mm
reference weight
0.11 kg/pcs
Screws are recommended
Cross recessed pan head tapping screw M4 × 20 (stainless steel)
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models