??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK36 - Welded H ¡¤ Le Right Angle Type External Type
Bill of material
XAK36-L108
Code
XAK36
Type
Right angle
Material
SUS304
Surface Treatment
Mirror Polish
L
L1
120
L2
106
L3
96
B
24
B1
36
A
12
H
27
T
7
h
5.0
D
8.5
d
4.5
Reference weight (kg/pcs)
0.14
Standard Fittings
Cross recessed round countersunk head tapping screw M4×15(stainless steel)
Website Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models