??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK32_34 - Welding Handle Type B
Bill of material
XAK33-L125
Code
Type
Welding Handle Type B
Material
Surface Treatment
L
mm
L
mm
L2
mm
D
10 mm
H
51 mm
T
4 mm
A
17 mm
d
5.5 mm
Reference Weight£¨kg/pcs)
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models