??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK21 - Die-Casting Handle
Bill of material
XAK21-L80
Code
XAK21
Type
Die-Casting Handle¡¤Side Type
Material
SUS304
Surface Treatment
Mirror Polish
L
mm
L1
mm
L2
mm
A
45 mm
B
14 mm
H
35 mm
h
23 mm
h1
13.5 mm
d
4.5 mm
T
6 mm
W
18 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models