??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAK11 - Die-Casting Handle
Bill of material
XAK11-L105
Code
XAK11
Type
Die-Casting Handle ¡¤ Flat
Material
SUS304
Surface Treatment
Mirror Polish
L
mm
L1
mm
H
mm
A
21 mm
B
17 mm
E
mm
h
mm
T
mm
N
mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models