??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH86 - Tube handle Square tube type Built-in type
Bill of material
XAH86-L120
Code
XAH86
Type
Built-In Type¡¢Square Pipe Type
Bracket Material
A6063
Round tube material
SUS304
Bracket Surface Treatment/Color
Plastic spray (black)
Round Tube Finish/Color
-
L
L1
142
Reference weight (kg/pcs)
0.15
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models