??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH81 - Tube handle Round tube with nut type Built-in type
Bill of material
XAH81-L200
Code
XAH81
Type
Built-In Type Round Tube With Nut Type
Bracket Material
PA
Round tube material
A6063
Bracket Surface Treatment/Color
Matte Black
Round Tube Finish/Color
Electrophoresis Black
L
L1
234
B
46
H
80
Reference weight (kg/pcs)
0.30
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models