??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH62 - Tubular handle / round pipe type / internal and external type
Bill of material
XAH62-L300
code
XAH62
type
Round tube type
type
Portable
Support material
PA
Pipe material
aluminium alloy
Support surface treatment
black
Surface treatment of round pipe
Silver anodizing
L
mm
L1
328.9 mm
L2
268 mm
Reference weight
0.10 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models