??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH39 - Tubular handle/ round tube / Arc type / built-in type
Bill of material
XAH39-L263
code
XAH39
type
round tube / Arc type
Bracket Material
A6063
Tube Material
A6063
Bracket Surface Treatment (color)
Silver Anodized
Tube Surface Treatment (color)
Silver Anodized
Suitable for the semiconductor industry
-
L
263 mm
L1
315.65 mm
Reference Weight
0.22 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models