??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH31 - Tubular handle, oval, built-in
Bill of material
XAH31-L250
Code
XAH31
Types of
Oval Type
Bracket Material
Bakelite
Round tube material
Aluminum Alloy
Bracket Color
Black
Round Tube Color
Natural anodizing
L
mm
L1
150 mm
A
38 mm
B
24 mm
C
61 mm
H
73 mm
Reference Weight£¨kg/pcs)
0.15 kg/pcs
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models