??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH27 - Tubular handle / round tube with cover,right angle type / external type
Bill of material
XAH27-L117-BL
code
XAH27
type
Round tube with cover
type
Right angle type
Cover material
Glass fiber reinforced polyamide
Body material
Glass fiber reinforced polyamide
Body color
black
L
mm
Cover color selection
L1
157 mm
L2
93.0 mm
W1
22 mm
W2
17.0 mm
H1
46 mm
H2
19.5 mm
H3
24 mm
d
φ8.5 mm
h
21.5 mm
h1
7.5 mm
Reference weight
0.08 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models