??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH21_22 - Tube handle Square tube type Exterior type
Bill of material
XAH21-L250
Code
Types of
Square Tube Type
Bracket Material
PA
Round tube material
A6063
Bracket Color
Black
Round Tube Color
L
mm
L1
286 mm
L2
210 mm
Reference Weight
0.10 kg/pcs
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models