??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH18_20 - Tubular handle/Round tube with cap type
Bill of material
XAH18-L200
Code
Type
Round tube type
Bracket Material
PA6+GF30
Round tube material
A6063
Bracket Surface Treatment/Color
Black
Round tube Surface treatment colour
Spray Black
Lid Finish/Color
L
mm
L1
260 mm
L2
76 mm
D
35 mm
H
85 mm
h
26 mm
d
12 mm
Reference Weight£¨kg/pcs)
0.15
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models