??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAH17 - Tubular handle / round tube with cover, bevel type / external type
Bill of material
XAH17-L130-BL
code
XAH17
type
Round tube with cover
type
Bevel type
Cover material
Glass fiber reinforced polyamide
Body material
Glass fiber reinforced polyamide
Body color
black
L
mm
Cover color selection
L1
168 mm
L2
110 mm
W1
24 mm
W2
26.5 mm
H1
43 mm
H2
21 mm
H3
22 mm
d
φ8.5 mm
h
5 mm
h1
6.5 mm
Reference weight
0.08 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models