??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG96_99 - Round handle, side-mounted type
Bill of material
XAG96-L120
Code
Type
Side mounting type
Material
Surface Treatment
L
120 mm
H
64 mm
d
6 mm
D1-Air Source Treatment Element
10.5 mm
Reference Weight£¨kg/pcs)
0.27
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models