??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG86 - Oval handle Arc type External type
Bill of material
XAG86-L120
code
XAG86
type
arc
material
ZDC
surface treatment
chrome
L
L1
146
A
22
B
25.0
B1
43
H
36
T
12
h
6.5
M
M6
reference weight
0.21 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models