??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG61_67 - Oval handle ??¨¨ oval handle ??¨¨ exterior ??¨¨ type B
Bill of material
XAG63-L196
Code
Types of
External / Type B
Material
Surface Treatment
L
mm
L
mm
A
26 mm
B (General Specification: White)
17 mm
d
6.3 mm
D1-Air Source Treatment Element
11 mm
£È
10.5 mm
H1-Lenses
6.5 mm
H
mm
Reference Weight£¨kg/pcs)
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models