??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG44_47 - Oval Handle, Built-In Type, F Type
Bill of material
XAG46-L125
Code
Type
F Type
Material
Surface Treatment
L
mm
L
mm
A
16 mm
B (General Specification: White)
mm
H
mm
£È
mm
M
5 mm
Reference Weight£¨kg/pcs)
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models