??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG33_35 - Oval handle, round corner type, interior type
Bill of material
XAG33-L86
Code
Types of
Round corner type, normal type
material
PC+ABS
Surface treatment/color
L
L1
104
A
9
B
6
H
23
h
8
Reference weight (kg/pcs)
0.09
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models