??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG30 - Oval handle Rounded type Built-in type
Bill of material
XAG30-L64
Code
XAG30
Type
Rounded type Normal type
Material
SUS304
Body Surface Treatment/Color
Wire Drawing
L
L1
70
A
13
B
6
H
23.0
M
4
h
10
Reference weight (kg/pcs)
0.04
Standard Fittings
Cross recessed round head small screw M4×28
Website Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models