??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG21 - Oval handle ??¨¨ Interior ??¨¨ Type C
Bill of material
XAG21-L114
Code
XAG21
Types of
Interior C Type
Material
Aluminum Alloy
Surface Treatment
Sand Blasting Anodizing
Color
Silver
L
mm
A
20 mm
B
13 mm
H
51 mm
M
6 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models