??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAG10 - Oval handle Rounded type Built-in type
Bill of material
XAG10-L114
Code
XAG10
Type
Rounded type Normal type
Material
ADC
Body Surface Treatment/Color
Electrostatic Spraying (Black)
L
114
L1
127
A
20
External Thread Type
13
H
41
M
6
h
10
Reference weight (kg/pcs)
0.09
Standard Fittings
-
Website Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models