??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAF67_70 - Inside and outside/Cable-stayed type with mounting plate
Bill of material
XAF68-L48
Code
Type
Inside and outside/Cable-stayed type with mounting plate
Handle Material
Mounting plate material
SUS304
Surface Treatment Of Handle
L
mm
D
10 mm
E
72 mm
A
16 mm
d
5.4 mm
d1
10.5 mm
T
5 mm
L
86 mm
H
52 mm
B
43 mm
£È
13 mm
M
5 mm
Load
2000 N
Reference Weight£¨kg/pcs)
0.09
Website
Website Connection mm
Previews
3D
Dimension
2D
Download CAD models