??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAF66 - Angle Handle And Profile
Bill of material
XAF66-L100
Code
XAF66
Type
Angle Handle For Profiles
L
mm
L1
mm
B
40 mm
D
10 mm
H
47 mm
h
13 mm
M
5 mm
E
mm
F
mm
G
mm
W
16 mm
T
3.2 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models