??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAF51_76 - Angle Handle Inclined Pull Type Built-In Type
Bill of material
XAF62-L48-D10
Code
Type
Built-In Type¡¢Inclined Pull Type
Material
Surface Treatment
L
mm
D
mm
L1
58 mm
H
47.0 mm
B
40 mm
h
13 mm
M
M5 mm
Reference Weight
0.09 kg/pcs
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models