??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAF48_49 - Angle Handle¡¤Built-In Type¡¤Inclined Pull Type
Bill of material
XAF48-L270
Code
Type
Built-In Type/Inclined Pull Type
Material
PF
Surface Treatment/Color
L
mm
L
300 mm
H
95 mm
H1
80 mm
Reference Weight£¨kg/pcs)
0.45
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models